LTC4068-4.2

PRODUCTION

Standalone Linear Li-Ion Battery Charger with Programmable Termination

Part Models
4
1ku List Price
Starting From $2.33
Viewing:

Part Details

  • Programmable Charge Current Up to 950mA
  • Complete Linear Charger in DFN Package
  • No MOSFET, Sense Resistor or Blocking Diode Required
  • Thermal Regulation Maximizes Charge Rate Without Risk of Overheating*
  • Charges Directly from a USB Port
  • Programmable Charge Current Termination
  • Preset 4.2V Charge Voltage with ±1% Accuracy
  • Charge Current Monitor Output for Gas Gauging*
  • Automatic Recharge
  • Charge Status Output
  • “AC Present” Output
  • 2.9V Trickle Charge Threshold (LTC4068)
  • Available Without Trickle Charge (LTC4068X)
  • Soft-Start Limits Inrush Current
  • Low Profile (3mm x 3mm x 0.75mm) DFN Package
LTC4068-4.2
Standalone Linear Li-Ion Battery Charger with Programmable Termination
Single Cell Li-Ion Battery Charger with C/5 Termination Complete Charge Cycle (750mAh Battery) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC766A

LTC4068EDD-4.2 | 800mA Stand Alone Li-Ion Charger, VIN = 4.5V to 6.3V, VOUT = 800mA Charge, 40mA Termination

Product Details

DC766A: Demo Board for the LTC4068-4.2 Standalone Linear Li-Ion Battery Charger with Programmable Termination.

DC766A
LTC4068EDD-4.2 | 800mA Stand Alone Li-Ion Charger, VIN = 4.5V to 6.3V, VOUT = 800mA Charge, 40mA Termination
DC766A - Schematic

Latest Discussions

No discussions on ltc4068-4.2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed