LTC4066

PRODUCTION

USB Power Manager with Low-Loss Ideal Diode and Li-Ion Battery Charger

Part Details

  • Seamless Transition Between Input Power Sources:
    Li-Ion Battery, USB and 5V Wall Adapter
  • Low Loss (50mΩ) Ideal Diode Path from BAT to OUT
  • Programmable Charge Current Detection (CHRG)
  • Load Dependent Charging Guarantees USB Input Current Compliance
  • Analog Gas Gauge Function
  • Charges Single Cell Li-Ion Batteries Directly from USB Port
  • Constant-Current/Constant-Voltage Operation with Thermal Feedback to Maximize Charging Rate Without Risk of Overheating*
  • Selectable 100% or 20% Current Limit (e.g., 500mA/100mA)
  • Termination Timer Adapts to Actual Charge Current
  • Preset 4.2V Charge Voltage with 0.8% Accuracy (4.1V for LTC4066-1)
  • NTC Thermistor Input for Temperature Qualified Charging
  • Thin Profile (0.75mm) 24-Lead 4mm x 4mm QFN Package
  • Ultrathin Profile (0.55mm) 24-Lead 4mm x 4mm UTQFN Package (LTC4066 Only)
LTC4066
USB Power Manager with Low-Loss Ideal Diode and Li-Ion Battery Charger
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2942 NOT RECOMMENDED FOR NEW DESIGNS Battery Gas Gauge with Temperature, Voltage Measurement
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4360-1
LTC4360-2
Overvoltage Protection Controller
USB Isolators 1
LTM2884 PRODUCTION Isolated USB Transceiver with Isolated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC848A

LTC4066EUF | USB Power Manager and Li-Ion Charger

Product Details

DC848A: Demo Board for the LTC4066 USB Power Manager with Low-Loss Ideal Diode and Li-Ion Battery Charger.

DC848A
LTC4066EUF | USB Power Manager and Li-Ion Charger

Latest Discussions

Recently Viewed