LTC4063

PRODUCTION

Standalone Linear Li-Ion Charger with Micropower Low Dropout Linear Regulator

Part Details

  • Charge Current Programmable up to 1A
  • Integrated 100mA Adjustable Low Dropout Linear Regulator
  • Charges Single Cell Li-Ion Batteries Directly from USB Port
  • Preset Charge Voltage with ±0.35% Accuracy
  • No External MOSFET, Sense Resistor or Blocking Diode Needed
  • Thermal Regulation Maximizes Charge Rate without Risk of Overheating
  • Adjustable LDO Output Voltage Range: 1.2V to 4.2V
  • Programmable Charge Termination Timer
  • Programmable Charge Current Detection/Termination
  • SmartStart Prolongs Battery Life
  • Charge Status Output
  • 35μA Charger Quiescent Current in Shutdown
  • 15μA LDO Quiescent Current
  • Available in a Low Profile (0.75mm) 10-Lead (3mm × 3mm) DFN Package
LTC4063
Standalone Linear Li-Ion Charger with Micropower Low Dropout Linear Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC735A

LTC4063EDD | Lithium-Ion Linear Battery Charger with LDO Regulator, VIN = 4.3V-8V, BAT = 4.2V at 0.5V/1A, LDOOUT = 3V at 100mA

Product Details

DC735A: Demo Board for the LTC4063 Standalone Linear Li-Ion Charger with Micropower Low Dropout Linear Regulator.


 


DC735A
LTC4063EDD | Lithium-Ion Linear Battery Charger with LDO Regulator, VIN = 4.3V-8V, BAT = 4.2V at 0.5V/1A, LDOOUT = 3V at 100mA

Latest Discussions