LTC4062

PRODUCTION

Standalone Linear Li-Ion Battery Charger with Micropower Comparator

Part Details

  • Charge Current Programmable up to 1A
  • Charges Single Cell Li-Ion Batteries Directly from USB Port
  • Preset Float Voltage with ±0.35% Accuracy
  • Micropower Comparator for Battery Monitoring
  • Thermal Regulation Maximizes Charge Rate Without Risk of Overheating
  • Programmable Charge Current Detection/Termination
  • Programmable Charge Termination Timer
  • Smart Pulsing Error Feature
  • SmartStart Prolongs Battery Life
  • 20µA Charger Quiescent Current in Shutdown
  • Available in a Low Profile (0.75mm) 10-Lead (3mm × 3mm) DFN Package
LTC4062
Standalone Linear Li-Ion Battery Charger with Micropower Comparator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC789A

LTC4062EDD | Single Cell Li-Ion Battery Charger With Comparator, +VIN = 4.3V to 8V, Bat = 4.2V @ 0.5A/1A

Product Details

DC789A: Demo Board for the LTC4062 Standalone Linear Li-Ion Battery Charger with Micropower Comparator.

DC789A
LTC4062EDD | Single Cell Li-Ion Battery Charger With Comparator, +VIN = 4.3V to 8V, Bat = 4.2V @ 0.5A/1A

Latest Discussions

No discussions on LTC4062 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed