LTC4061-4.4

PRODUCTION

Standalone Linear Li-Ion Battery Charger with Thermistor Input

Part Models
2
1ku List Price
Starting From $2.91

Part Details

  • Charge Current Programmable up to 1A
  • Charges Single Cell Li-Ion Batteries Directly from USB Port
  • Preset 4.375V Float Voltage with ±0.4% Accuracy
  • Thermistor Input for Temperature Qualified Charging
  • Input Supply Present Logic Output
  • Thermal Regulation Maximizes Charge Rate Without Risk of Overheating
  • Programmable Charge Current Detection/Termination
  • Programmable Charge Termination Timer
  • Smart Pulsing Error Feature
  • SmartStart Prolongs Battery Life
  • 20µA Charger Quiescent Current in Shutdown
  • Available in a Low Profile (0.75mm) 10-Lead
  • (3mm × 3mm) DFN Package
LTC4061-4.4
Standalone Linear Li-Ion Battery Charger with Thermistor Input
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Low Voltage Hot Swap Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
PowerPath, Ideal Diodes, and Load Switches 1
LTC4412 RECOMMENDED FOR NEW DESIGNS Low Loss PowerPath Controller in ThinSOT
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC788B

LTC4061EDD-4.4 | Single Cell Li-Ion Battery Charger With NTC, +VIN = 4.5V to 8V, Bat = 4.4V @ 0.5A/1A

Product Details

DC788B: Demo Board for the LTC4061-4.4 Standalone Linear Li-Ion Battery Charger with Thermistor Input.

DC788B
LTC4061EDD-4.4 | Single Cell Li-Ion Battery Charger With NTC, +VIN = 4.5V to 8V, Bat = 4.4V @ 0.5A/1A

Latest Discussions

No discussions on LTC4061-4.4 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed