LTC4057-4.2

PRODUCTION

Linear Li-Ion Battery Charger with Thermal Regulation in ThinSOT

Part Models
2
1ku List Price
Starting From $1.85

Part Details

  • Programmable Charge Current up to 800mA
  • No External MOSFET, Sense Resistor or Blocking Diode Required
  • Constant-Current/Constant-Voltage Operation with Thermal Regulation Maximizes Charge Rate Without Risk of Overheating*
  • Charges Single Cell Li-Ion Batteries Directly from USB Port
  • Preset 4.2V Charge Voltage with ±1% Accuracy
  • Current Monitor Pin for Charge Termination
  • 25µA Supply Current in Shutdown Mode
  • Low Battery Charge Conditioning (Trickle Charging)
  • Soft-Start Limits Inrush Current
  • Available in a Low Profile (1mm) SOT-23 Package
LTC4057-4.2
Linear Li-Ion Battery Charger with Thermal Regulation in ThinSOT
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC654A

LTC4057ES5-4.2 | Li-Ion Battery Charger, 4.25 to 6.5VIN, 600mA

Product Details

DC654A: Demo Board for the LTC4057-4.2 Linear Li-Ion Battery Charger with Thermal Regulation in ThinSOT.

DC654A
LTC4057ES5-4.2 | Li-Ion Battery Charger, 4.25 to 6.5VIN, 600mA

Latest Discussions

No discussions on LTC4057-4.2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed