LTC4056-4.2

PRODUCTION

Linear Li-Ion Charger with Termination in ThinSOT

Part Models
2
1ku List Price
Starting From $1.85

Part Details

  • Standalone Li-Ion Charger with Termination
  • Programmable Termination Timer
  • No Sense Resistor or Blocking Diode Required
  • Suitable for USB-Powered Charging
  • Undervoltage Charge Current Limiting
  • Preset Charge Voltage with ±0.6% Accuracy
  • Programmable Charge Current: 200mA to 700mA
  • Automatic Recharge with Shortened Charge Cycle
  • Self-Protection for Overcurrent/Overtemperature
  • 40µA Supply Current in Shutdown Mode
  • Negligible Battery Drain Current in Shutdown
  • Low Battery Charge Conditioning (Trickle Charging)
  • CHRG Status Output including AC Present
  • PCB Total Solution Area only 75mm² (700mA)
  • Low Profile (1mm) SOT-23 Package
LTC4056-4.2
Linear Li-Ion Charger with Termination in ThinSOT
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC606A

LTC4056ETS8-4.2 | Li-Ion Charger with Termination, 4.25 to 6.5VIN, Jumper Selectable, 450mA or 700mA

Product Details

DC606A: Demo Board for the LTC4056-4.2 Linear Li-Ion Charger with Termination in ThinSOT.

DC606A
LTC4056ETS8-4.2 | Li-Ion Charger with Termination, 4.25 to 6.5VIN, Jumper Selectable, 450mA or 700mA

Latest Discussions

No discussions on LTC4056-4.2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed