LTC4013

RECOMMENDED FOR NEW DESIGNS

60V Synchronous Buck Multi-Chemistry Battery Charger

Part Details

  • Wide Input Voltage Range: 4.5V to 60V
  • Wide Battery Voltage Range: 2.4V to 60V
  • Built-In Charge Algorithms for Lead-Acid and Li-Ion
  • ±0.5% Float Voltage Accuracy
  • ±5% Charge Current Accuracy
  • Maximum Power Point Tracking Input Control
  • NTC Temperature Compensated Float Voltage
  • Two Open Drain Status Pins
  • Thermally Enhanced 28-Lead 4mm × 5mm QFN Package
LTC4013
60V Synchronous Buck Multi-Chemistry Battery Charger
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 2
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC2374B

LTC4013 Demo Board | 60V Synchronous Buck Multi-Chemistry Battery Charger, 21.5V ≤ VIN ≤ 35V or Adjustable Down to 5V; VBATT = 12V @ 5A

Product Details

Demonstration circuit 2374A is a multi-chemistry battery charger with optional maximum power point tracking (MPPT) featuring the LTC4013. The LTC4013 has configurable 3 stage and 4 stage lead acid and Li-Ion battery algorithms in addition to 2 stage CC/CV charge cycles.


The DC2374A is set up to operate from a 21.5V to 35V supply or from a solar panel and charges a six cell lead acid battery at 5A. It also can be configured to operate down to 5V. There are optional input and output capacitors plus large inductor pads and parallel top and bottom FET pads to allow high power charging. The operating frequency, charge voltage, low battery (LB) voltage setting and timing are configurable with external resistors and a capacitor. The different charging algorithms are jumper-selectable, set by two tri-state mode pins and the TIMER pin.

DC2374B
LTC4013 Demo Board | 60V Synchronous Buck Multi-Chemistry Battery Charger, 21.5V ≤ VIN ≤ 35V or Adjustable Down to 5V; VBATT = 12V @ 5A

Latest Discussions

Recently Viewed