LTC4007-1

PRODUCTION

4A, High Efficiency, Li-Ion Battery Charger

Part Models
2
1ku List Price
Starting From $4.59

Part Details

  • Charger Controller for 3- or 4-Cell Lithium-Ion Batteries
  • High Conversion Efficiency: Up to 96%
  • Output Currents Exceeding 4A
  • ±0.8% Charging Voltage Accuracy
  • Built-In Charge Termination for Li-Ion Batteries
  • AC Adapter Current Limiting Maximizes Charge Rate
  • Thermistor Input for Temperature Qualified Charging
  • Wide Input Voltage Range: 6V to 28V
  • 0.5V Dropout Voltage; Maximum Duty Cycle: 98%
  • Programmable Charge Current: ±4% Accuracy
  • Indicator Outputs for Charging, C/10 Current Detection, AC Adapter Present, Low Battery, Input Current Limiting and Faults
  • Charging Current Monitor Output
  • Available in a 24-Pin 4mm × 5mm QFN Package
LTC4007-1
4A, High Efficiency, Li-Ion Battery Charger
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Battery Chargers 1
LTM8062 RECOMMENDED FOR NEW DESIGNS 32VIN, 2A μModule (Power Module) Power Tracking Battery Charger
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC4007-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed