LTC4006

PRODUCTION

4A, High Efficiency, Standalone Li-Ion Battery Charger

Part Details

  • Complete Charger Controller for 2-, 3- or 4-Cell Lithium-Ion Batteries
  • High Conversion Efficiency: Up to 96%
  • Output Currents Exceeding 4A
  • ±0.8% Accurate Preset Voltages: 8.4V, 12.6V, 16.8V
  • Built-In Charge Termination with Automatic Restart
  • AC Adapter Current Limiting Maximizes Charge Rate*
  • Automatic Conditioning of Deeply Discharged Batteries
  • Thermistor Input for Temperature Qualified Charging
  • Wide Input Voltage Range: 6V to 28V
  • 0.5V Dropout Voltage; Maximum Duty Cycle: 98%
  • Programmable Charge Current: ±4% Accuracy
  • Indicator Outputs for Charging, C/10 Current Detection and AC Adapter Present
  • Charging Current Monitor Output
  • 16-Pin Narrow SSOP Package
LTC4006
4A, High Efficiency, Standalone Li-Ion Battery Charger
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Battery Chargers 1
LTM8062 RECOMMENDED FOR NEW DESIGNS 32VIN, 2A μModule (Power Module) Power Tracking Battery Charger
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC495B

LTC4006EGN-6 Demo Board | VIN = 9V to 20V, 8.4V/2A Synchronous Buck Li-Ion Battery Charger

Product Details

Demonstration circuit 495 is a single battery standalone battery charge controller with built in charge termination featuring the LTC4006. The input voltage is 9 to 20V. The charger output voltage is fixed for a 2-cell 8.4V Li-ion battery. The maximum charge current is 2A. The board will automatically charge a battery to termination as soon as input power is applied with a battery connected prior to power up. Status LEDs are provided for CHG, ACP, and C/10. An on-board NTC thermistor is provided. Although this charger is not a smart battery charger, a popular smart battery connector is provided that can be used for data logging with the OPTIONAL DC1223A-B Demo board and software. To be clear, you do NOT need a smart battery to use this board. The optional DC1223A-B SMBUS-to-USB port adapter and associated software to monitor a smart battery are for demonstration purposes only. Contact your LT representative for ordering a DC1223A-B.

DC495B
LTC4006EGN-6 Demo Board | VIN = 9V to 20V, 8.4V/2A Synchronous Buck Li-Ion Battery Charger

Latest Discussions

Recently Viewed