LTC4002

PRODUCTION

Standalone Li-Ion Switch Mode Battery Charger

Part Models
8
1ku List Price
Starting From $2.41
Viewing:

Part Details

  • Wide Input Supply Range:
    • 4.7V to 22V – 4.2 Version
    • 8.9V to 22V – 8.4 Version
  • High Efficiency Current Mode PWM Controller with
    500kHz Switching Frequency
  • ±1% Charge Voltage Accuracy
  • End-of-Charge Current Detection Output
  • 3 Hour Charge Termination Timer
  • Constant Switching Frequency for Minimum Noise
  • ±5% Charge Current Accuracy
  • Low 10µA Reverse Battery Drain Current
  • Automatic Battery Recharge
  • Automatic Shutdown When Input Supply is Removed
  • Automatic Trickle Charging of Low Voltage Batteries
  • Battery Temperature Sensing and Charge
    Qualification
  • Stable with Ceramic Output Capacitor
  • 8-Lead SO and 10-Lead DFN Packages
LTC4002
Standalone Li-Ion Switch Mode Battery Charger
1.5A Single Cell Li-Ion Battery Charger Efficiency vs Input Voltage Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Battery Chargers 1
LTM8062 RECOMMENDED FOR NEW DESIGNS 32VIN, 2A μModule (Power Module) Power Tracking Battery Charger
Battery Fuel Gauge and Coulomb Counter 1
LTC2942 NOT RECOMMENDED FOR NEW DESIGNS Battery Gas Gauge with Temperature, Voltage Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Pushbutton Controllers 1
LTC2954 RECOMMENDED FOR NEW DESIGNS Push Button On/Off Controller with µP Interrupt
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC551A-A

LTC4002EDD-4.2 | Li-Ion Battery Charger with Charge Termination, +VIN = 5.2V to 24V, 3A Charge Current

Product Details

DC551A-A: Demo Board for LTC4002-4.2 Standalone Li-Ion Switch Mode Battery Charger.

eval board
DC551A-B

LTC4002EDD-8.4 | Li-Ion Battery Charger with Charge Termination, +VIN = 9.3V to 24V, 3A Charge Current

Product Details

DC551A-B: Demo Board for the LTC4002-4.2 Standalone Li-Ion Switch Mode Battery Charger.


 


DC551A-A
LTC4002EDD-4.2 | Li-Ion Battery Charger with Charge Termination, +VIN = 5.2V to 24V, 3A Charge Current
DC551A-A - Schematic
DC551A-B
LTC4002EDD-8.4 | Li-Ion Battery Charger with Charge Termination, +VIN = 9.3V to 24V, 3A Charge Current
DC551A-B Demo Board DC551A-B Demo Board DC551A-B Demo Board DC551A-B Demo Board DC551A-B - Schematic

Latest Discussions

Recently Viewed