LTC3890-3

RECOMMENDED FOR NEW DESIGNS

60V Low IQ, Dual, 2-Phase Synchronous Step-Down DC/DC Controller

Part Models
8
1ku List Price
Starting From $5.33

Part Details

  • Wide VIN Range: 4V to 60V (65V Abs Max)
  • Low Operating IQ: 50μA (One Channel On)
  • Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 24V
  • RSENSE or DCR Current Sensing
  • Out-of-Phase Controllers Reduce Input Capacitance and Power Supply Induced Noise
  • Phase-Lockable Frequency (75kHz to 850kHz)
  • Programmable Fixed Frequency (50kHz to 900kHz)
  • Selectable Continuous, Pulse-Skipping or Low Ripple Burst Mode® Operation at Light Loads
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Output Voltage Soft-Start or Tracking
  • Power Good Output Voltage Monitor
  • Low Shutdown IQ: <14μA
  • Internal LDO Powers Gate Drive from VIN or EXTVCC
  • Narrow SSOP Package
LTC3890-3
60V Low IQ, Dual, 2-Phase Synchronous Step-Down DC/DC Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3890
  • LTC3890-1
  • LTC3890-2
  • LTC3890-3

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTC3890
  • LTC3890-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2299A-A

LTC3890EGN-3 Demo Board | 6V ≤ VIN ≤ 60V; VOUT1 = 5V @ 8A, VOUT2 = 12V @ 5A

Product Details

Demonstration circuit 2299A is a high input voltage, high efficiency synchronous dual output buck converter featuring the LTC3890EGN. The DC2299A has a wide input voltage range of 6V to 60V. The output voltages are set to 5V and 12V, however, the output voltage can go as high as 24V, with certain modifications. This demo board is capable of delivering up to 8A from the 5V output and up to 5A from the 12V output.

DC2299A-A
LTC3890EGN-3 Demo Board | 6V ≤ VIN ≤ 60V; VOUT1 = 5V @ 8A, VOUT2 = 12V @ 5A

Latest Discussions

No discussions on LTC3890-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed