LTC3879

PRODUCTION

Fast, Wide Operating Range No RSENSE Step-Down Controller

Part Models
8
1ku List Price
Starting From $2.14

Part Details

  • Wide VIN Range: 4V to 38V
  • ±1% 0.6V Voltage Reference
  • Extremely Fast Transient Response
  • tON(MIN): 43ns
  • No RSENSE Valley Current Mode Control
  • Stable with Low ESR Ceramic COUT
  • Supports Smooth Start-Up in Pre-Biased Output
  • Optimized for High Step-Down Ratios
  • Adjustable Output Voltage Soft-Start or Tracking
  • Power Good Output Voltage Monitor
  • Dual N-Channel MOSFET Synchronous Drive
  • Adjustable Switching Frequency
  • Programmable Current Limit with Foldback
  • Output Overvoltage Protection
  • 16-Pin MSOP and 3mm × 3mm QFN Packages
LTC3879
Fast, Wide Operating Range No RSENSE Step-Down Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3879
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1345A

LTC3879EMSE Demo Board | 4.5V ≤ VIN ≤ 34, VOUT = 1.2V @ 12A

Product Details

Demonstration circuit 1345 is a wide input voltage range, no Rsense step-down dc/dc converter featuring the LTC3879EMSE. Its output voltage is 1.2V with a load rating of 12A and the input voltage range is 4.5V to 34V.



DC1345A
LTC3879EMSE Demo Board | 4.5V ≤ VIN ≤ 34, VOUT = 1.2V @ 12A

Latest Discussions

Recently Viewed