LTC3875

RECOMMENDED FOR NEW DESIGNS

Dual, 2-Phase, Synchronous Controller with Low Value DCR Sensing and Temperature Compensation

Part Details

  • Low Value DCR Current Sensing
  • Programmable DCR Temperature Compensation
  • ±0.5% 0.6V Output Voltage Accuracy
  • Dual True Remote Sensing Differential Amplifiers
  • Phase-Lockable Fixed Frequency 250kHz to 720kHz
  • Dual, 180° Phased Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • Dual N-Channel MOSFET Synchronous Drive
  • Wide VIN Range: 4.5V to 38V Operation
  • Output Voltage Range with Low DCR: 0.6V to 3.5V, without Low DCR: 0.6V to 5V
  • Adjustable Soft-Start Current Ramping or Tracking
  • Foldback Output Current Limiting
  • Clock Input and Output for Up to 12-Phase Operation
  • Short-Circuit Soft Recovery
  • Output Overvoltage Protection
  • Power Good Output Voltage Monitor
  • 40-Lead QFN Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC3875
Dual, 2-Phase, Synchronous Controller with Low Value DCR Sensing and Temperature Compensation
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2977 RECOMMENDED FOR NEW DESIGNS 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2055A

LTC3875EUJ Demo Board | 4.5V ≤ VIN ≤ 14V; VOUT: 1V @ 120A

Product Details

Demonstration circuit 2055A is a high efficiency, high density, 4-phase synchronous buck converter with a 4.5V to 14V input range. It can supply 120A maximum load current at a 1.0V output. This demo board has two LTC3875EUJ controllers. The LTC3875 is a feature-rich dual-phase synchronous buck controller with very low DCR current sensing capability, on-chip drivers and remote output voltage sensing. This board is set up with 0.32mΩ DCR inductor. The temperature compensation function can guarantee accurate current limit over a wide temperature range with DCR sensing.

eval board
DC2225A

LTC3875EUJ Demo Board | 4-Phase Synchronous Buck Solution, LTC3875 (×2), 4.5V ≤ VIN ≤ 14V; VOUT = 1V @ 160A

Product Details

Demonstration circuit 2225A is a high efficiency, high density, 4-phase synchronous buck converter with a 4.5V to 14V input voltage range. It can supply up to 160A of load current with a 1.0V output. This demo board has two each LTC3875EUJ feature-rich dual phase current mode synchronous buck controllers with very low DCR current sensing capability, on-chip drivers and remote output voltage sensing. This board is set up with 0.32mΩ DCR output inductors. The temperature compensation function offers an option for accurate current limit over a wide temperature range with DCR sensing. To shut down the converter, set the RUN pin voltage below 1V (SW1: OFF). Use JP1 jumper to select Burst Mode® operation, pulse skipping mode or forced continuous mode operation at light load.

eval board
DC2000A

LTC3875EUJ Demo Board | 4.5V ≤ VIN ≤ 14V; VOUT1 = 1.0V @ 30A, VOUT2 = 1.5V @ 30A

Product Details

Demonstration circuit 2000A is a high efficiency, high density, synchronous buck converter with a 4.5V to 14V input range. It can supply 30A maximum load current at a 1.0V output and at a 1.5V output separately. The demo board includes a LTC3875EUJ controller. The LTC3875 is a feature-rich dual phase synchronous buck controller with very low DCR current sensing capability, on-chip drivers and remote output voltage sensing. This board is set up with a 0.32mΩ DCR inductor. The temperature compensation function can guarantee accurate current limit over a wide temperature range with DCR sensing.


 


eval board
DC2142A

LTC3875EUJ/LTC3874IUFD Demo Board | 4.5V ≤ VIN ≤ 14V; VOUT: 1V @ 120A

Product Details

Demonstration circuit 2142A is a high efficiency, high density, 4-phase synchronous buck converter with a 4.5V to 14V input range. It can supply 120A maximum load current at a 1.0V output. This demo board incorporates the LTC3875EUJ and LTC3874IUFD master/slave controllers.

DC2055A
LTC3875EUJ Demo Board | 4.5V ≤ VIN ≤ 14V; VOUT: 1V @ 120A
DC2225A
LTC3875EUJ Demo Board | 4-Phase Synchronous Buck Solution, LTC3875 (×2), 4.5V ≤ VIN ≤ 14V; VOUT = 1V @ 160A
DC2000A
LTC3875EUJ Demo Board | 4.5V ≤ VIN ≤ 14V; VOUT1 = 1.0V @ 30A, VOUT2 = 1.5V @ 30A
DC2142A
LTC3875EUJ/LTC3874IUFD Demo Board | 4.5V ≤ VIN ≤ 14V; VOUT: 1V @ 120A

Latest Discussions