LTC3851

PRODUCTION

Synchronous Step-Down Switching Regulator Controller

Part Details

  • Wide VIN Range: 4V to 38V Operation
  • RSENSE or DCR Current Sensing
  • ±1% Output Voltage Accuracy
  • Phase-Lockable Fixed Frequency: 250kHz to 750kHz
  • Dual N-Channel MOSFET Synchronous Drive
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Output Voltage Soft-Start or Tracking
  • Output Current Foldback Limiting
  • Output Overvoltage Protection
  • 5V Internal Regulator
  • OPTI-LOOP® Compensation Minimizes COUT
  • Selectable Continuous, Pulse-Skipping or Burst Mode® Operation at Light Loads
  • Low Shutdown IQ: 20μA
  • VOUT Range: 0.8V to 5.5V
  • Thermally Enhanced 16-Lead MSOP, 16-Lead Narrow SSOP or 3mm × 3mm QFN Package
LTC3851
Synchronous Step-Down Switching Regulator Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3851
  • LTC3851-1
  • LTC3851A
  • LTC3851A-1

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTC3851A
  • LTC3851A-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1171A-B

LTC3851EGN (DCR) Demo Board | 4.5V < VIN < 14V, VOUT: 1.5V/15A

Product Details

DC1171A-B: Demo Board for the LTC3851 Synchronous Step-Down Switching Regulator Controller

eval board
DC1171A-A

LTC3851EGN (RSENSE) Demo Board | 4.5V < VIN < 14V, VOUT: 1.5V/15A

Product Details

DC1171A-A: Demo Board for LTC3851 Synchronous Step-Down Switching Regulator Controller

DC1171A-B
LTC3851EGN (DCR) Demo Board | 4.5V < VIN < 14V, VOUT: 1.5V/15A
DC1171A-A
LTC3851EGN (RSENSE) Demo Board | 4.5V < VIN < 14V, VOUT: 1.5V/15A

Latest Discussions

Recently Viewed