LTC3838-2

RECOMMENDED FOR NEW DESIGNS

Dual, Fast, Accurate Step-Down DC/DC Controller with External Reference Voltage and Dual Differential Output Sensing

Part Models
4
1ku List Price
Starting From $3.81

Part Details

  • Wide VIN Range: 4.5V to 38V
  • VOUT1: 0.6V to 5.5V, ±0.67% Output Regulation Accuracy, with Internal 0.6V VREFERENCE
  • VOUT2: 0.4V to 5.5V, ±4mV Regulation Accuracy, with Differential External VREFERENCE Sensing
  • Differential Remote Output Sensing; Up to ±500mV (VOUT1) and ±200mV (VOUT2) Ground Deviations
  • Fast Load Transient Response Without Clock Delay
  • Detect Transient Release (DTR) Reduces VOUTOvershoot
  • Frequency Programmable from 200kHz to 2MHz, Synchronizable to External Clock
  • tON(MIN) = 30ns, tOFF(MIN) = 90ns
  • RSENSE or Inductor DCR Current Sensing
  • Overvoltage Protection and Current Limit Foldback
  • Power Good Output Voltage Monitor
  • Thermally Enhanced 38-Pin (5mm × 7mm) QFN Package
LTC3838-2
Dual, Fast, Accurate Step-Down DC/DC Controller with External Reference Voltage and Dual Differential Output Sensing
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 3


Models for the following parts are available in LTspice:

  • LTC3838
  • LTC3838-1
  • LTC3838-2

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTC3838
  • LTC3838DC1626A-ADCRSENSE
  • LTC3838DC1626A-BRSENSE
  • LTC3838DC1801A-BDEMOBOARDRSENSE
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1997A-B

LTC3838EUHF-2 Demo Board | 4.5V ≤ VIN ≤ 14V; VOUT1 = 1.5V @ 20A, VOUT2 = 1.2V @ 20A

Product Details

Demonstration circuit DC1997A is a dual output synchronous buck converters featuring the LTC3838EUHF-1 (DC1997A-A) or the  LTC3838EUHF-2 (DC1997A-B). Both assemblies provide two outputs of 1.5V/20A and 1.2V/20A over an input voltage range of 4.5V to 14V at a switching frequency of 300kHz. The LTC3838-1 and LTC3838-2 provide dual differential VOUT sensing while the dual LTC3838 (plain) has differential VOUT sensing on one channel. The "-2" version has an external reference input for channel 2.

DC1997A-B
LTC3838EUHF-2 Demo Board | 4.5V ≤ VIN ≤ 14V; VOUT1 = 1.5V @ 20A, VOUT2 = 1.2V @ 20A

Latest Discussions

No discussions on LTC3838-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed