LTC3831

PRODUCTION

High Power Synchronous Switching Regulator Controller for DDR Memory Termination

Part Models
4
1ku List Price
Starting From $3.49

Part Details

  • High Power Switching Regulator Controller for DDR Memory Termination
  • VOUT Tracks 1/2 of VIN or External VREF
  • No Current Sense Resistor Required
  • Low Input Supply Voltage Range: 3V to 8V
  • Maximum Duty Cycle >91% Over Temperature
  • Drives All N-Channel External MOSFETs
  • High Efficiency: Over 95% Possible
  • Programmable Fixed Frequency Operation:
    • 100kHz to 500kHz
  • External Clock Synchronization Operation
  • Programmable Soft-Start
  • Low Shutdown Current: <10µA
  • Overtemperature Protection
  • Available in 16-Pin Narrow SSOP Package
LTC3831
High Power Synchronous Switching Regulator Controller for DDR Memory Termination
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
DDR/QDR Memory Bus Termination 1
LTM4632 RECOMMENDED FOR NEW DESIGNS Ultrathin, Triple Output, Step-Down μModule Regulator for DDR-QDR4 Memory
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Silicon Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3831
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC470A

LTC3831EGN | High Efficiency Termination/Tracking Power Supply, 3V~8VIN, VREF/2 @ 12A

Product Details

DC470A: Demo Board for LTC3831 High Power Synchronous Switching Regulator Controller for DDR Memory Termination.

DC470A
LTC3831EGN | High Efficiency Termination/Tracking Power Supply, 3V~8VIN, VREF/2 @ 12A

Latest Discussions

No discussions on LTC3831 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed