LTC3826-1

PRODUCTION

30µA IQ, Dual, 2-Phase Synchronous Step-Down Controller

Part Models
4
1ku List Price
Starting From $5.82

Part Details

  • Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 10V
  • Ultralow Operating IQ: 30µA (One Channel On)
  • Out-of-Phase Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • OPTI-LOOP® Compensation Minimizes COUT
  • ±1% Output Voltage Accuracy
  • Wide VIN Range: 4V to 36V Operation
  • Phase-Lockable Fixed Frequency 140kHz to 650kHz
  • Selectable Continuous, Pulse Skipping or Low Ripple Burst Mode® Operation at Light Loads
  • Dual N-Channel MOSFET Synchronous Drive
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Output Voltage Soft-Start or Tracking
  • Output Current Foldback Limiting
  • Power Good Output Voltage Monitor
  • Output Overvoltage Protection
  • Low Shutdown IQ: 4µA
  • Internal LDO Powers Gate Drive from VIN or VOUT
  • Small 28-Lead SSOP Package
LTC3826-1
30µA IQ, Dual, 2-Phase Synchronous Step-Down Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3826
  • LTC3826-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3826-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed