LTC3816

RECOMMENDED FOR NEW DESIGNS

Single-Phase Wide VIN Range DC/DC Controller for Intel IMVP-6/IMVP-6.5 CPUs

Part Models
8
1ku List Price
Starting From $3.89

Part Details

  • Supports 7-Bit IMVP-6/IMVP-6.5 VID Code and Features
  • Wide VIN Range: 4.5V to 36V Operation with Optional Line Feedforward Compensation
  • tON(MIN) < 35ns, Capable of Very Low Duty Cycle
  • Temperature Compensated Inductor DCR or Sense Resistor Output Current Monitoring
  • Differential Remote Output Voltage Sensing with Programmable Active Voltage Positioning
  • Phase-Lockable Fixed Frequency: 150kHz to 550kHz
  • Programmable UVLO, Preset VOUT at Boot-Up
  • Programmable Slow Slew Rate Sleep State Exit
  • Internal LDO for Single Supply Operation
  • Overvoltage and Overcurrent Protection
  • PWRGD and VRTT# Thermal Throttling Flags
  • Power Optimization During Sleep and Light Load
  • 38-Pin Thermally Enhanced eTSSOP and 5mm × 7mm QFN Packages
LTC3816
Single-Phase Wide VIN Range DC/DC Controller for Intel IMVP-6/IMVP-6.5 CPUs
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3816
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1672A

LTC3816EUHF Demo Board u 4.5V VIN 28V, VOUT = Up to 1.5V @ 25A

Product Details

DC1672A: Demo Board for LTC3816 Single-Phase Wide VIN Range DC/DC Controller for Intel IMVP-6/IMVP-6.5 CPUs.


 


DC1672A
LTC3816EUHF Demo Board u 4.5V VIN 28V, VOUT = Up to 1.5V @ 25A

Latest Discussions

No discussions on LTC3816 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed