LTC3783

PRODUCTION

PWM LED Driver and Boost, Flyback and SEPIC Controller

Part Details

  • True Color PWM™ Delivers Constant Color with 3000:1 Dimming Ratio
  • Fully Integrated Load FET Driver for PWM Dimming Control of High Power LEDs
  • 100:1 Dimming from Analog Inputs
  • Wide FB Voltage Range: 0V to 1.23V
  • Constant Current or Constant Voltage Regulation
  • Low Shutdown Current: IQ = 20μA
  • 1% 1.23V Internal Voltage Reference
  • 2% RUN Pin Threshold with 100mV Hysteresis
  • Programmable Operating Frequency (20kHz to 1MHz) with One External Resistor
  • Synchronizable to an External Clock Up to 1.3fOSC
  • Internal 7V Low Dropout Voltage Regulator
  • Programmable Output Overvoltage Protection
  • Programmable Soft-Start
  • Can be Used in a No RSENSE Mode for VDS < 36V
  • 16-Lead DFN and TSSOP Packages
LTC3783
PWM LED Driver and Boost, Flyback and SEPIC Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Multichannel Voltage Output D/A Converters 1
LTC2657 PRODUCTION Octal I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC850A

LTC3783 Demo Board | Boost LED Driver Controller, 3V ≤ VIN ≤ 14.4V, VLED up to 25V @ 360mA

Product Details

Demonstration circuit 850A is a Boost LED Driver featuring the LTC3783 a boost/SEPIC/flyback LED driver controller. The demo board requires a 3V to 14.4V input and provides 360mA LED current at up to 25V. It incorporates an output overvoltage protection feature to limit output voltage to less than 27V if the LED string is inadvertently disconnected. The LT3783 features 1000:1 PWM dimming for brightness control and analog dimming control.

DC850A
LTC3783 Demo Board | Boost LED Driver Controller, 3V ≤ VIN ≤ 14.4V, VLED up to 25V @ 360mA

Latest Discussions