LTC3778

PRODUCTION

Wide Operating Range, No RSENSE Step-Down Controller

Part Models
2
1ku List Price
Starting From $4.09

Part Details

  • Wide VIN Range: 4V to 36V
  • Sense Resistor Optional
  • True Current Mode Control
  • 2% to 90% Duty Cycle at 200kHz
  • tON(MIN) ≤ 100ns
  • Stable with Ceramic COUT
  • Dual N-Channel MOSFET Synchronous Drive
  • Power Good Output Voltage Monitor
  • ±1% 0.6V Reference
  • Adjustable Current Limit
  • Adjustable Switching Frequency
  • Programmable Soft-Start
  • Output Overvoltage Protection
  • Optional Short-Circuit Shutdown Timer
  • Micropower Shutdown: IQ ≤ 30µA
  • Available in a 1mm 20-Lead TSSOP Package
LTC3778
Wide Operating Range, No RSENSE Step-Down Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3778
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC389A-B

LTC3778EF | High Efficiency Notebook CPU Power Supply, Low Voltage Tualatin, VIN = 7.5V - 24V, VCORE = 1.15V/15Amax + VID

Product Details

DC389A-B: Demo Board for LTC3778 Wide Operating Range, No RSENSE Step-Down Controller.

eval board
DC389A-A

LTC3778EF | High Efficiency Notebook CPU Power Supply, Mobile Tualatin, VIN = 7.5V - 24V, VCORE = 1.4V/23Amax + VID

Product Details

DC389A-A: Demo Board for LTC3778: Wide Operating Range, No RSENSE Step-Down Controller.

eval board
DC389A-C

LTC3778EF | High Efficiency Notebook CPU Power Supply, Ultra Low Voltage Tualatin, VIN = 7.5V - 24V, VCORE = 1.1V/13Amax + VID

Product Details

DC389A-C: Demo Board for LTC3778 Wide Operating Range, No RSENSE Step-Down Controller.

DC389A-B
LTC3778EF | High Efficiency Notebook CPU Power Supply, Low Voltage Tualatin, VIN = 7.5V - 24V, VCORE = 1.15V/15Amax + VID
DC389A-A
LTC3778EF | High Efficiency Notebook CPU Power Supply, Mobile Tualatin, VIN = 7.5V - 24V, VCORE = 1.4V/23Amax + VID
DC389A-C
LTC3778EF | High Efficiency Notebook CPU Power Supply, Ultra Low Voltage Tualatin, VIN = 7.5V - 24V, VCORE = 1.1V/13Amax + VID

Latest Discussions

No discussions on LTC3778 yet. Have something to say?

Start a Discussion on EngineerZone®