LTC3776

PRODUCTION

Dual 2-Phase, No RSENSE, Synchronous Controller for DDR/QDR Memory Termination

Part Details

  • No Current Sense Resistors Required
  • Out-of-Phase Controllers Reduce Required Input Capacitance
  • VOUT2 Tracks 1/2 VREF
  • Symmetrical Source/Sink Output Current Capability (VOUT2)
  • Spread Spectrum Operation (When Enabled)
  • Wide VIN Range: 2.75V to 9.8V
  • Constant Frequency Current Mode Operation
  • 0.6V ±1.5% Voltage Reference (VOUT1)
  • Low Dropout Operation: 100% Duty Cycle
  • True PLL for Frequency Locking or Adjustment
  • Internal Soft-Start Circuitry
  • Power Good Output Voltage Monitor
  • Output Overvoltage Protection
  • Micropower Shutdown: IQ = 9µA
  • Tiny Low Profile (4mm × 4mm) QFN and Narrow SSOP Packages
LTC3776
Dual 2-Phase, No RSENSE, Synchronous Controller for DDR/QDR Memory Termination
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
DDR/QDR Memory Bus Termination 1
LTM4632 RECOMMENDED FOR NEW DESIGNS Ultrathin, Triple Output, Step-Down μModule Regulator for DDR-QDR4 Memory
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC829A

LTC3776EUF | 2-Phase Dual Step-Down Converter For DDR/QDR Memory Termination, VIN = 2.75V to 8V, VOUT1 = 2.5V (5A @ 5VIN), VOUT2 = 1.25V (±5A @ 5VIN)

Product Details

DC829A: Demo Board for the LTC3776 - Dual 2-Phase, No RSENSE Synchronous Controller for DDR/QDR Memory Termination.

DC829A
LTC3776EUF | 2-Phase Dual Step-Down Converter For DDR/QDR Memory Termination, VIN = 2.75V to 8V, VOUT1 = 2.5V (5A @ 5VIN), VOUT2 = 1.25V (±5A @ 5VIN)

Latest Discussions

No discussions on LTC3776 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed