LTC3772B

PRODUCTION

Micropower No RSENSE Constant Frequency Step-Down DC/DC Controller

Part Details

  • No Current Sense Resistor Required
  • High Output Currents Easily Achieved
  • Internal Soft-Start Ramps VOUT
  • Wide VIN Range: 2.75V to 9.8V
  • Low Dropout: 100% Duty Cycle
  • Constant Frequency 550kHz Operation
  • Low Ripple Pulse Skipping Operation at Light Load
  • Output Voltage as Low as 0.8V
  • ±1.5% Voltage Reference Accuracy
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Only 8μA Supply Current in Shutdown
  • Low Profile 8-Lead SOT-23 (1mm) and (3mm × 2mm) DFN (0.75mm) Packages
LTC3772B
Micropower No RSENSE Constant Frequency Step-Down DC/DC Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3772
  • LTC3772B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC924A

LTC3772BEDDB Demo Board | VIN = 2.75V to 8V, VOUT = 1.8V/2.5V/3.3V @ 2A

Product Details

Demonstration circuit 924 is a No RSENSE constant frequency step-down DC/DC converter featuring the LTC3772B (Burst Mode disabled), nonsynchronous controller in a 3mm x 2mm DFN package. The demo board has an input voltage range of 2.75V to 8V and provides 2A at one of the three jumper-selectable output voltages: 1.8V, 2.5V or 3.3V.


 

DC924A
LTC3772BEDDB Demo Board | VIN = 2.75V to 8V, VOUT = 1.8V/2.5V/3.3V @ 2A

Latest Discussions

No discussions on LTC3772B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed