LTC3770

PRODUCTION

Fast No RSENSE Step-Down Synchronous Controller with Margining, Tracking and PLL

Part Models
4
1ku List Price
Starting From $4.73
Viewing:

Part Details

  • Wide VIN Range: 4V to 32V
  • ±0.67% 0.6V Reference Voltage
  • Output Voltage Tracking Capability
  • Programmable Margining
  • Sense Resistor Optional
  • True Current Mode Control
  • 2% to 90% Duty Cycle at 200kHz
  • tON(MIN) ≤ 100ns
  • Phase Lock Loop Frequency Synchronization
  • Powerful Dual N-Channel MOSFET Driver
  • Adjustable Cycle-by-Cycle Current Limit
  • Adjustable Switching Frequency
  • Programmable Soft-Start
  • Current Foldback Protection (Disabled at Start-Up)
  • Output Overvoltage Protection
  • Micropower Shutdown: IQ < 30µA
  • Power Good Output Voltage Monitor Tracks the Reference Input Pin
  • Available in (5mm × 5mm) QFN and 28-Lead SSOP Packages
LTC3770
Fast No RSENSE Step-Down Synchronous Controller with Margining, Tracking and PLL
High Efficiency Step-Down Converter Efficiency and Power Loss vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Buck Regulators 1
LTM4601A
LTM4601A-1
12A μModule (Power Module) Regulators with PLL, Output Tracking and Margining
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC774A

LTC3770EUF Demo Board | Margining & Tracking, 5V ≤ VIN ≤ 28V, VOUT = 2.5V @ 10A

Product Details

Demonstration circuit 774 is a high efficiency synchronous step-down DC/DC converter featuring the LTC3770EUH No RSENSE controller. It operates with a 5V to 28V input voltage range and provides a 2.5V output at up to 10A.

DC774A
LTC3770EUF Demo Board | Margining & Tracking, 5V ≤ VIN ≤ 28V, VOUT = 2.5V @ 10A
DC774A - Schematic

Latest Discussions

No discussions on ltc3770 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed