LTC3736-1

PRODUCTION

Dual 2-Phase, No RSENSE, Synchronous Controller with Spread Spectrum

Part Details

  • Spread Spectrum Operation
  • Tracking Function
  • No Current Sense Resistors Required
  • Out-of-Phase Controllers Reduce Required
  • Input Capacitance
  • Wide VIN Range: 2.75V to 9.8V
  • Current Mode Operation
  • 0.6V ±1.5% Voltage Reference
  • Low Dropout Operation: 100% Duty Cycle
  • Pulse Skipping Operation at Light Loads
  • Internal Soft-Start Circuitry
  • Power Good Output Voltage Monitor
  • Output Overvoltage Protection
  • Micropower Shutdown: IQ = 9µA
  • Tiny Low Profile (4mm × 4mm) QFN and Narrow SSOP Packages
LTC3736-1
Dual 2-Phase, No RSENSE, Synchronous Controller with Spread Spectrum
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Silicon Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC803A

LTC3736EUF-1 | 2-Phase, Spread Spectrum, 2.75V ≤ VIN ≤ 8V; VOUT1 = 2.5V @ 5A, VOUT2 = 1.8V @ 5A

Product Details

Demonstration circuit 803 is a 2-phase dual synchronous high efficiency step-down DC/DC converter featuring the LTC3736EUF-1 controller.The "-1" version features pulse-skipping (in place of Burst Mode operation) at light loads and optional spread spectrum frequency modulation, and has a tighter voltage reference accuracy over temperature when compared with the LTC3736 "plain" version. The demo board operates with a 2.75V to 8V input voltage range and provides outputs of 2.5V @ 5A and 1.8V @ 5A.

DC803A
LTC3736EUF-1 | 2-Phase, Spread Spectrum, 2.75V ≤ VIN ≤ 8V; VOUT1 = 2.5V @ 5A, VOUT2 = 1.8V @ 5A

Latest Discussions

No discussions on LTC3736-1 yet. Have something to say?

Start a Discussion on EngineerZone®