LTC3732

PRODUCTION

3-Phase, 5-Bit VID, 600kHz, Synchronous Buck Switching Regulator Controller

Part Details

  • 3-Phase Controller with Onboard MOSFET Drivers
  • ±5% Output Current Matching Optimizes Thermal Performance and Size of Inductors and MOSFETs
  • 4.5V </= VCC </= 7V; 4.5V </= VIN </= 32V
  • Differential Amplifier Accurately Senses VOUT
  • Reduced Input and Output Capacitance
  • Reduced Power Supply Induced Noise
  • VID DAC Programmable from 1.1V to 1.85V (VRM9.0/9.1)
  • ±10% Power Good Output Indicator
  • 250kHz to 600kHz Per Phase, PLL, Fixed Frequency
  • PWM, Stage Shedding or Burst Mode® Operation
  • OPTI-LOOP® Compensation Minimizes COUT
  • Adjustable Soft-Start Current Ramping
  • Short-Circuit Shutdown Timer with Defeat Option
  • Overvoltage Soft Latch
  • Small 36-Lead Narrow (0.209 inch) SSOP Package
  • QFN 5mm x 7mm 38-Lead Package
LTC3732
3-Phase, 5-Bit VID, 600kHz, Synchronous Buck Switching Regulator Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3732
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC440A

LTC3732CG | 3-Phase, CPU Core Power Supply, 5V to 20V Input, VRM9.0 @ 65A Max

Product Details

DC440A: Demo Board for the LTC3732 3-Phase, 5-Bit VID, 600kHz, Synchronous Buck Switching Regulator Controller.

DC440A
LTC3732CG | 3-Phase, CPU Core Power Supply, 5V to 20V Input, VRM9.0 @ 65A Max

Latest Discussions

No discussions on LTC3732 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed