LTC3730

PRODUCTION

3-Phase, 5-Bit Intel Mobile VID, 600kHz, Synchronous Buck Controller

Part Models
2
1ku List Price
Starting From $5.24
Viewing:

Part Details

  • 3-Phase Current Mode Controller with Onboard MOSFET Drivers
  • ±5% Output Current Match Optimizes Thermal Performance and Size of Inductors and MOSFETs
  • Operational Amplifier Accomodates Mode Switching
  • ±1% VREF Accuracy Over Temperature
  • Reduced Input and Output Capacitance
  • Reduced Power Supply Induced Noise
  • VOUT Programmable from 0.6V to 1.75V (IMVP III)
  • ±10% Power Good Output Indicator
  • 250kHz to 600kHz Per Phase, PLL, Fixed Frequency
  • PWM, Stage Shedding or Burst Mode® Operation
  • OPTI-LOOP® Compensation Minimizes COUT
  • Adjustable Soft-Start Current Ramping
  • 4V, VIN,Undervoltage RUN/SS Reset/Reattempt Circuit
  • Short-Circuit Shutdown Timer with Defeat Option
  • Overvoltage Soft Latch
  • Small 36-Lead Narrow (0.209”) SSOP Package
LTC3730
3-Phase, 5-Bit Intel Mobile VID, 600kHz, Synchronous Buck Controller
Figure 1. High Current Triple Phase Step-Down Converter Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ltc3730 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed