LTC3728

PRODUCTION

Dual, 550kHz, 2-Phase Synchronous Step-Down Switching Regulator

Part Models
8
1ku List Price
Starting From $6.00
Viewing:

Part Details

  • Dual, 180° Phased Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • OPTI-LOOP® Compensation Minimizes COUT
  • ±1% Output Voltage Accuracy
  • Power Good Output Voltage Indicator
  • Phase-Lockable Fixed Frequency 250kHz to 550kHz
  • Dual N-Channel MOSFET Synchronous Drive
  • Wide VIN Range: 3.5V to 36V Operation
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Soft-Start Current Ramping
  • Foldback Output Current Limiting
  • Latched Short-Circuit Shutdown with Defeat Option
  • Output Overvoltage Protection
  • Remote Output Voltage Sense
  • Low Shutdown IQ : 20µA
  • 5V and 3.3V Regulators
  • 3 Selectable Operating Modes: Constant-Frequency, Burst Mode® Operation and PWM
  • Available in 32-Pin 5mm x 5mm QFN and 28-Pin SSOP Packages
LTC3728
Dual, 550kHz, 2-Phase Synchronous Step-Down Switching Regulator
Figure 1. High Effi ciency Dual 5V/3.3V Step-Down Converter Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC392A-B

LTC3728EUH Demo Board | Dual Output, 5V to 24VIN, 5VOUT1 @ 4A, 3.3VOUT2 @ 5A

Product Details

Demonstration circuit 392 is a dual output, step-down, synchronous buck converter featuring either the 150kHz to 300kHz LTC1628EUH controller (DC392A-A), the 250kHz to 550kHz LTC3728EUH (DC392A-B) or 250kHz to 550kHz LTC3728LUH (DC392A-C). It operates with an input voltage range of 7V to 24V and provides 3.3V @ 5A and 5V @ 4A at its output.

eval board
DC447A

LTC3728EUH | 2-Phase Dual Output Power Supply, VIN = 5V - 14V, VOUT1 = 2.5V @ 13A, VOUT2 = 1.8V @ 13A

Product Details

Demonstration circuit 447 is a step-down converter featuring the LTC3728EUH regulator. The PolyPhase® dual output controller LTC3728EUH drives two high current synchronous buck converters. Input is 5V–14V, output 1 is 2.5V with loads up to 13A and output 2 is 1.8V with loads up to 13A. For applications with input voltage less than 5V, DC447 includes a circuit footprint on the bottom side to provide a 5V bias power supply.

eval board
DC542A

LTC3728EG | Dual 2-Phase, 8V to 24V Input, 5V/3.3V 0A to 12A, 3.3V/2.5V 0A to 12A

Product Details

Demonstration circuit 542 is a dual output, dual phase synchronous step-down controller, featuring the LTC3728EG. Output #1 can be configured for either 5.0V or 3.3V and output #2 can be configured for either 3.3V or 2.5V. The maximum load for both rails is 12A. The input voltage range of the DC542 is 8V to 24V. The DC542 also contains a footprint for a 5.5V boost converter bias supply whose output is connected to EXTVCC. See the “Optional Bias Supply” section for more details.

DC392A-B
LTC3728EUH Demo Board | Dual Output, 5V to 24VIN, 5VOUT1 @ 4A, 3.3VOUT2 @ 5A
DC392A-B - Schematic
DC447A
LTC3728EUH | 2-Phase Dual Output Power Supply, VIN = 5V - 14V, VOUT1 = 2.5V @ 13A, VOUT2 = 1.8V @ 13A
DC447A - Schematic
DC542A
LTC3728EG | Dual 2-Phase, 8V to 24V Input, 5V/3.3V 0A to 12A, 3.3V/2.5V 0A to 12A
DC542A - Schematic

Latest Discussions

Recently Viewed