LTC3723

PRODUCTION

Synchronous Push-Pull PWM Controllers

Part Details

  • High Efficiency Synchronous Push-Pull PWM
  • 1.5A Sink, 1A Source Output Drivers
  • Adjustable Push-Pull Dead-Time and Synchronous Timing
  • Adjustable System Undervoltage Lockout and Hysteresis
  • Adjustable Leading Edge Blanking
  • Low Start-Up and Quiescent Currents
  • Current Mode (LTC3723-1) and Voltage Mode (LTC3723-2) Operation
  • Single Resistor Slope Compensation
  • VCC UVLO and 25mA Shunt Regulator
  • Programmable Fixed Frequency Operation to 1MHz
  • 50mA Synchronous Output Drivers
  • Soft-Start, Cycle-by-Cycle Current Limiting and Hiccup Mode Short-Circuit Protection
  • 5V, 15mA Low Dropout Regulator
  • Available in 16-Pin SSOP Package
LTC3723
Synchronous Push-Pull PWM Controllers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3723-1
  • LTC3723-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC541A

LTC3723EGN-1 Demo Board | Isolated Supply, 36V ≤ VIN ≤ 72V, VOUT1 = 3.3V @ 40A, VOUT2 = 2.5V @ 10A

Product Details

Demonstration circuit 541A is an isolated synchronous push-pull converter featuring the LTC3723-1, LTC3901, LT1431 and LT3710. The design provides an isolated 3.3V at 40A and 2.5V at 10A from a 48V telecom (36V to 72V) input voltage. Isolation voltage is 1500VDC.


The demo board also can provide 3.3V @ 50A with the 2.5V output disabled.

eval board
DC719A

LTC3723EGN-1 Isolated Demo Board | Sync Push-Pull Controller with Synchronous Rectification, 42V ≤ VIN ≤ 56V, 12VOUT @ 20A

Product Details

Demonstration circuit 719 is an Isolated Full-Bridge Converter with Synchronous Rectification featuring the LTC3723-1, LTC3901, LTC4440, and LT1431. It operates at 300kHz and produces a regulated 12V, 20A output in a quarter-brick footprint from a typical telecom input voltage range of 42 to 56V. Synchronous rectification helps to attain efficiency approaching 96%. Isolation voltage is 1500VDC.



DC541A
LTC3723EGN-1 Demo Board | Isolated Supply, 36V ≤ VIN ≤ 72V, VOUT1 = 3.3V @ 40A, VOUT2 = 2.5V @ 10A
DC719A
LTC3723EGN-1 Isolated Demo Board | Sync Push-Pull Controller with Synchronous Rectification, 42V ≤ VIN ≤ 56V, 12VOUT @ 20A

Latest Discussions

Recently Viewed