LTC3720

PRODUCTION

Single Phase VRM8.5 Current Mode Step-Down Controller

Part Models
2
1ku List Price
Starting From $3.71
Viewing:

Part Details

  • 5-Bit Programmable Output Voltage: 1.05V to 1.825V (VRM8.5)
  • No Sense Resistor Required
  • 2% to 87% Duty Cycle at 200kHz
  • tON(MIN) ≤ 100ns
  • Supports Active Voltage Positioning
  • True Current Mode Control
  • Stable with Ceramic COUT
  • Dual N-Channel MOSFET Synchronous Drive
  • Power Good Output Voltage Monitor
  • Wide VIN Range: 4V to 36V
  • ±1% 0.8V Reference
  • Adjustable Current Limit
  • Adjustable Switching Frequency
  • Forced Continuous Control Pin
  • Programmable Soft-Start
  • Output Overvoltage Protection
  • Optional Short-Circuit Shutdown Timer
  • Micropower Shutdown: IQ < 30µA
  • Available in 28-Lead Narrow SSOP Package
LTC3720
Single Phase VRM8.5 Current Mode Step-Down Controller
Figure 1. High Efficiency Step-Down Converter Efficiency vs Output Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3720
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC483A

LTC3720EGN | VRM 8.5 Processor Power Supply, 7.5V to 21VIN, 1.05V to 1.825VOUT @ 20A

Product Details

DC483A: Demo Board for the LTC3720 Single Phase VRM8.5 Current Mode Step-Down Controller.

DC483A
LTC3720EGN | VRM 8.5 Processor Power Supply, 7.5V to 21VIN, 1.05V to 1.825VOUT @ 20A
DC483A - Schematic

Latest Discussions

No discussions on ltc3720 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed