LTC3717-1

PRODUCTION

Wide Operating Range, No RSENSE Step-Down Controller for DDR/QDR Memory Termination

Part Models
2
1ku List Price
Starting From $4.21

Part Details

  • VOUT = 1/2 VREF
  • Adjustable and Symmetrical Sink/Source Current Limit up to 20A
  • True Current Mode Control with Optional Use of Sense Resistor
  • VON and ION Pins Allow Constant Frequency Operation During Input and Output Voltage Changes
  • ±0.65% Output Voltage Accuracy
  • Up to 97% Efficiency
  • Ultrafast Transient Response
  • 2% to 90% Duty Cycle at 200kHz
  • tON(MIN) ≤ 100ns
  • Stable with Ceramic COUT
  • Power Good Output Voltage Monitor
  • Wide VIN Range: 4V to 36V
  • Adjustable Switching Frequency up to 1.5MHz
  • Output Overvoltage Protection
  • Optional Short-Circuit Shutdown Timer
  • Available in a 5mm × 5mm QFN Package
LTC3717-1
Wide Operating Range, No RSENSE Step-Down Controller for DDR/QDR Memory Termination
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
DDR/QDR Memory Bus Termination 1
LTM4632 RECOMMENDED FOR NEW DESIGNS Ultrathin, Triple Output, Step-Down μModule Regulator for DDR-QDR4 Memory
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3717
  • LTC3717-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3717-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed