LTC3714

PRODUCTION

Intel Compatible, Wide Operating Range, Step-Down Controller with Internal Op Amp

Part Models
2
1ku List Price
Starting From $3.71
Viewing:

Part Details

  • True Current Mode with Ultrafast Transient Response
  • Stable with Ceramic COUT
  • tON(MIN) < 100ns for Operation from High Input Ranges
  • Supports Active Voltage Positioning
  • No Sense Resistor Required
  • 5-Bit VID Programmable Output Voltage: 0.6V to 1.75V
  • Dual N-Channel MOSFET Synchronous Drive
  • Programmable Output Offsets
  • Power Good Output Voltage Monitor
  • Wide VIN Range: 4V to 36V
  • ±1% 0.6V Reference
  • Adjustable Frequency
  • Programmable Soft-Start
  • Output Overvoltage Protection
  • Optional Short-Circuit Shutdown Timer
  • Forced Continuous Control Pin
  • Logic Controlled Micropower Shutdown: IQ ≤ 30μA
  • Available in 0.209" Wide 28-Lead SSOP Package
LTC3714
Intel Compatible, Wide Operating Range, Step-Down Controller with Internal Op Amp
Figure 1. High Efficiency Step-Down Converter Transient Response of 8A to 23A Output Load Step Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3714
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC371A

LTC3714EG | Intel's Notebook Processor Power Supply, 7.5V to 24V Input, 0.6V to 1.75VOUT @ 20A

Product Details

DC371A: Demo Board for the LTC3714 Intel Compatible, Wide Operating Range, Step-Down Controller with Internal Op Amp.


 


DC371A
LTC3714EG | Intel's Notebook Processor Power Supply, 7.5V to 24V Input, 0.6V to 1.75VOUT @ 20A
DC371A - Schematic

Latest Discussions

No discussions on LTC3714 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed