LTC3707-SYNC

PRODUCTION

High Efficiency, 2-Phase Synchronous Step-Down Switching Regulator

Part Models
4
1ku List Price
Starting From $6.16

Part Details

  • 180° Phased Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • OPTI-LOOP® Compensation Minimizes COUT
  • Dual N-Channel MOSFET Synchronous Drive
  • ±1.5% Output Voltage Accuracy
  • Power Good Output Voltage Monitor
  • Phase-Lockable Fixed Frequency 150kHz to 300kHz
  • Wide VIN Range: 4.5V to 28V Operation
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Soft-Start Current Ramping
  • Foldback Output Current Limiting
  • Latched Short-Circuit Shutdown with Defeat Option
  • Output Overvoltage Protection
  • Remote Output Voltage Sense
  • Low Shutdown IQ : 20µA
  • 5V and 3.3V Standby Regulators
  • Small 28-Lead Narrow SSOP Package (0.150" Wide)
  • Selectable Constant Frequency, Burst Mode® or PWM Operation
LTC3707-SYNC
High Efficiency, 2-Phase Synchronous Step-Down Switching Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3707
  • LTC3707-SYNC
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3707-SYNC yet. Have something to say?

Start a Discussion on EngineerZone®