LTC3703-5

PRODUCTION

60V Synchronous Switching Regulator Controller

Part Details

  • High Voltage Operation: Up to 60V
  • Large 1Ω Gate Drivers (with 5V Supply)
  • No Current Sense Resistor Required
  • Step-Up or Step-Down DC/DC Converter
  • Dual N-Channel MOSFET Synchronous Drive
  • Excellent Line and Load Transient Response
  • Programmable Constant Frequency: 100kHz to 600kHz
  • ±1% Reference Accuracy
  • Synchronizable up to 600kHz
  • Selectable Pulse Skip Mode Operation
  • Low Shutdown Current: 25µA Typ
  • Programmable Current Limit
  • Undervoltage Lockout
  • Programmable Soft-Start
  • 16-Pin Narrow SSOP and 28-Pin SSOP Packages
LTC3703-5
60V Synchronous Switching Regulator Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3703
  • LTC3703-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3703-5 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed