LTC3700

PRODUCTION

Constant Frequency Step-Down DC/DC Controller with LDO Regulator

Part Models
2
1ku List Price
Starting From $2.84
Viewing:

Part Details

  • Dual Output Regulator in Tiny 10-Pin MSOP
  • High Efficiency: Up to 94%
  • Wide VIN Range: 2.65V to 9.8V
  • Constant Frequency 550kHz Operation
  • 150mA LDO Regulator with Current Limit and Thermal Shutdown Protection
  • High Output Currents Easily Achieved
  • Burst Mode® Operation at Light Load
  • Low Dropout: 100% Duty Cycle
  • Current Mode Operation for Excellent Line and Load Transient Response
  • 0.8V Reference Allows Low Output Voltages
  • Low Quiescent Current: 260µA Total
  • Shutdown Mode Draws Only 10µA Supply Current
  • Common Power Good Output for Both Supplies
LTC3700
Constant Frequency Step-Down DC/DC Controller with LDO Regulator
Figure 1. High Efficiency 5V to 1.8V/1A Buck with 3.3V to 2.5V/150mA LDO Buck Efficiency vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3700
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC463A

LTC3700EMS | Step-Down Regulator With LDO, 5 - 9Vin1, 3.3VOUT1 @ 1A, Jumper Sel. 3.3 - 5VIN2, 2.5VOUT2 @ 150mA

Product Details

DC463A: Demo Board for LTC3700 Constant Frequency Step-Down DC/DC Controller with LDO Regulator.

DC463A
LTC3700EMS | Step-Down Regulator With LDO, 5 - 9Vin1, 3.3VOUT1 @ 1A, Jumper Sel. 3.3 - 5VIN2, 2.5VOUT2 @ 150mA
DC463A - Schematic

Latest Discussions

No discussions on ltc3700 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed