LTC3677-3

RECOMMENDED FOR NEW DESIGNS

Highly Integrated Portable Product PMIC

Part Models
2
1ku List Price
Starting From $4.96
Viewing:

Part Details

  • Full Featured Li-Ion/Polymer Charger/PowerPath Controller with Instant-On Operation
  • Triple Adjustable High Efficiency Step-Down Switching Regulators (800mA, 500mA, 500mA IOUT)
  • I2C Adjustable SW Slew Rates for EMI Reduction
  • High Temperature Battery Voltage Reduction Improves Safety and Reliability
  • Overvoltage Protection Controller for USB (VBUS)/Wall Inputs Provide Protection to 30V
  • 1.5A Maximum Charge Current with Thermal Limiting
  • Battery Float Voltage: 4.2V
  • Pushbutton ON/OFF Control with System Reset
  • Dual 150mA Current Limited LDOs
  • Start-Up Timing Compatible with SiRF Atlas IV Processor
  • Small 4mm × 7mm 44-Pin QFN Package
LTC3677-3
Highly Integrated Portable Product PMIC
High Temperature BAT Discharge Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2942 NOT RECOMMENDED FOR NEW DESIGNS Battery Gas Gauge with Temperature, Voltage Measurement
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Low Voltage Hot Swap Controllers 1
LTC4362-1
LTC4362-2
1.2A Overvoltage/Overcurrent Protector
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC3677-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed