LTC3675
LTC3675-1

PRODUCTION

7-Channel Configurable High Power PMIC

Part Details

  • Four Monolithic Synchronous Buck DC/DCs (1A/1A/500mA/500mA)
  • Buck DC/DCs Can Be Paralleled to Deliver Up to 2× Current with a Single Inductor
  • Independent 1A Boost and 1A Buck-Boost DC/DCs
  • Dual String I2C Controlled 40V LED Driver
  • I2C Programmable Output Voltage, Operating Mode, and Switch Node Slew Rate for All DC/DCs
  • I2C Read Back of DC/DC, LED Driver, Fault Status
  • I2C Slave Address Options: LTC3675 = 0001001X, LTC3675-1 = 0110100X
  • Maskable Interrupts to Report DC/DC, VIN and Die Temperature Faults
  • Pushbutton ON/OFF/RESET
  • Always-On 25mA LDO
  • Low Quiescent Current: 16μA (All DC/DCs Off)
  • 4mm × 7mm × 0.75mm 44-Lead QFN Package
LTC3675
LTC3675-1
7-Channel Configurable High Power PMIC
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Serial Bus Buffers, Extenders, and Accelerators 1
LTC4311 PRODUCTION Low Voltage I2C/SMBus Accelerator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1607A

LTC3675EUFF Demo Board | 7-Output PMIC, 2.7V ≤ VIN ≤ 5.5V, Programmable Outputs

Product Details

Demonstration circuit 1607 is a multioutput power supply with a pushbutton controller and a dual string LED driver featuring the LTC3675. The LTC3675 operates from a 2.7V to 5.5V input voltage range and has four synchronous buck regulators (1A × 2, 0.5A × 2), a buck-boost regulator (1A), a boost regulator (1A power switch), plus an always-on LDO regulator. The buck regulators may be combined together to create a higher power buck regulator with a single inductor.


The LED boost driver can drive two strings of up to 10 LEDs at up to 25mA each, two strings of 5 LEDs at up to 50mA each, or be configured as a fixed high voltage boost regulator.

DC1607A
LTC3675EUFF Demo Board | 7-Output PMIC, 2.7V ≤ VIN ≤ 5.5V, Programmable Outputs

Latest Discussions

Recently Viewed