LTC3637

RECOMMENDED FOR NEW DESIGNS

76V, 1A Step-Down Regulator

Part Details

  • Wide Operating Input Voltage Range: 4V to 76V
  • Internal 350mΩ Power MOSFET
  • No Compensation Required
  • Adjustable 100mA to 1A Maximum Output Current
  • Low Dropout Operation: 100% Duty Cycle
  • Low Quiescent Current: 12μA
  • Wide Output Range: 0.8V to VIN
  • 0.8V ±1% Feedback Voltage Reference
  • Precise RUN Pin Threshold
  • Internal and External Soft-Start
  • Programmable 1.8V, 3.3V, 5V or Adjustable Output
  • Few External Components Required
  • Programmable Input Overvoltage Lockout
  • Low Profile (0.75mm) 3mm × 5mm DFN and Thermally-Enhanced MSE16 Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC3637
76V, 1A Step-Down Regulator
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3637
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2056A

LTC3637 Demo Board | Micropower Buck, 4V ≤ VIN ≤ 76V, VOUT = 1.8V/3.3V/5V/Adjustable @ 1A

Product Details

Demonstration circuit 2056A is a 76V input, 1A output DC/DC power supply featuring the LTC3637. The IC operates in a high efficiency Burst Mode® operation and includes an internal high side power MOSFET. The board will accept an input voltage between 4V and 76V, and provide jumper selected output voltages of 1.8V, 3.3V, 5V and an option for additional voltages. The IC includes internal soft-start and a provision for increasing soft-start time.

DC2056A
LTC3637 Demo Board | Micropower Buck, 4V ≤ VIN ≤ 76V, VOUT = 1.8V/3.3V/5V/Adjustable @ 1A

Latest Discussions

Recently Viewed