LTC3631

PRODUCTION

High Efficiency, High Voltage 100mA Synchronous Step-Down Converter

Part Models
24
1ku List Price
Starting From $3.54

Part Details

  • Wide Input Voltage Range: Operation from 4.5V to 45V
  • Overvoltage Lockout Provides Protection Up to 60V
  • Internal High Side and Low Side Power Switches
  • No Compensation Required
  • 100mA Output Current
  • Low Dropout Operation: 100% Duty Cycle
  • Low Quiescent Current: 12μA
  • 0.8V ±1% Feedback Voltage Reference
  • Adjustable Peak Current Limit
  • Internal and External Soft-Start
  • Precise RUN Pin Threshold with Adjustable Hysteresis
  • 3.3V, 5V and Adjustable Output Versions
  • Only Three External Components Required for Fixed Output Versions
  • Low Profile (0.75mm) 3mm × 3mm DFN and Thermally-Enhanced MS8E Packages
LTC3631
High Efficiency, High Voltage 100mA Synchronous Step-Down Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
TimerBlox 1
LTC6991 PRODUCTION TimerBlox: Resettable, Low Frequency Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3631
  • LTC3631-3.3
  • LTC3631-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1499A

LTC3631EDD Demo Board | 60V Transients, 4.5V ≤ VIN ≤ 45V, VOUT = 1.8V/3.3V/5V @ 100mA

Product Details

Demonstration circuit DC1499A is a high efficiency step-down DC/DC converter featuring LTC3631 with internal high side and synchronous power switches that draws only 12μA quiescent current. It has a wide 4.5V to 45V input range and internal over voltage monitor capable of protecting the part through 60V surges. The jumper selectable output is up to 5V. LTC3631 can supply up to 100mA load current with a programmable peak current limit that provides a simple method for optimizing efficiency in lower current applications. With no compensation required, LTC3631 is easily configured with minimal components.

DC1499A
LTC3631EDD Demo Board | 60V Transients, 4.5V ≤ VIN ≤ 45V, VOUT = 1.8V/3.3V/5V @ 100mA

Latest Discussions