LTC3604

PRODUCTION

2.5A, 15V Monolithic Synchronous Step-Down Regulator

Part Details

  • 3.6V to 15V Operating Input Voltage Range
  • 2.5A Output Current
  • Up to 95% Efficiency
  • Very Low Duty Cycle Operation: 5% at 2.25MHz
  • Adjustable Switching Frequency: 800kHz to 4MHz
  • External Frequency Synchronization
  • Current Mode Operation for Excellent Line and Load Transient Response
  • User Selectable Low Ripple (20mVP-P Typical) Burst Mode® (No Load IQ = 300μA) or Forced Continuous Operation
  • 0.6V Reference Allows Low Output Voltages
  • Short-Circuit Protected
  • Output Voltage Tracking Capability
  • Power Good Status Output
  • Available in Small, Thermally-Enhanced, 16-Pin QFN (3mm × 3mm) and MSOP Packages
LTC3604
2.5A, 15V Monolithic Synchronous Step-Down Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1611A

LTC3604EMSE Demo Board | (MSOP) 3.6V ≤ VIN ≤ 15V, VOUT = 1.2V/1.8V/3.3V @ 2.5A

Product Details

Demonstration circuit 1611 is a step-down converter, using the LTC3604 monolithic synchronous buck regulator in the exposed pad MSOP-16 package. The DC1611 has a maximum input voltage 15V, and is capable of delivering up to 2.5A of output current at a minimum input voltage of 3.6V. The output voltage of the DC1611 can be set as low as 0.6V, the reference voltage of the LTC3604.

eval board
DC1610A

LTC3604EUD Demo Board | (QFN) 3.6V ≤ VIN ≤ 15V, VOUT = 1.2V/1.8V/3.3V @ 2.5A

Product Details

Demonstration circuit 1610 is a step-down converter, using the LTC3604 monolithic synchronous buck regulator in the 3 × 3 QFN-16 package. The DC1610A has a maximum input voltage 15V, and is capable of delivering up to 2.5A of output current at a minimum input voltage of 3.6V. The output voltage of the DC1610A can be set as low as 0.6V, the reference voltage of the LTC3604.

DC1611A
LTC3604EMSE Demo Board | (MSOP) 3.6V ≤ VIN ≤ 15V, VOUT = 1.2V/1.8V/3.3V @ 2.5A
DC1610A
LTC3604EUD Demo Board | (QFN) 3.6V ≤ VIN ≤ 15V, VOUT = 1.2V/1.8V/3.3V @ 2.5A

Latest Discussions

No discussions on LTC3604 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed