LTC3577-3
LTC3577-4

PRODUCTION

Highly Integrated Portable Product PMIC

Part Models
4
1ku List Price
Starting From $5.90

Part Details

  • Full Featured Li-Ion/Polymer Charger/PowerPath Controller with Instant-On Operation
  • Triple Adjustable High Efficiency Step-Down Switching Regulators (800mA, 500mA, 500mA IOUT)
  • I2C Adjustable SW Slew Rates for EMI Reduction
  • High Temperature Battery Voltage Reduction Improves Safety and Reliability
  • Overvoltage Protection Controller for USB (VBUS)/Wall Inputs Provide Protection to 30V
  • Integrated 40V Series LED Back Light Driver with 60dB Brightness Control and Gradation via I2C
  • 1.5A Maximum Charge Current with Thermal Limiting
  • Battery Float Voltage:
    • 4.2V (LTC3577-3)
    • 4.1V (LTC3577-4)
  • Pushbutton ON/OFF Control with System Reset
  • Dual 150mA Current Limited LDOs
  • Start-Up Timing Compatible with SiRF Atlas IV Processor
  • Small 4mm × 7mm 44-Pin QFN Package
LTC3577-3
LTC3577-4
Highly Integrated Portable Product PMIC
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2942-1 Obsolete 1A Battery Gas Gauge with Internal Sense Resistor and Temperature/Voltage Measurement
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Low Voltage Hot Swap Controllers 1
LTC4362-1
LTC4362-2
1.2A Overvoltage/Overcurrent Protector
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1592A-A

LTC3577EUFF-3 Demo Board | Highly Integrated Portable Navigation PMIC

Product Details

DC1592A-A: Demo Board for the LTC3577-3 and -4 Highly Integrated Portable Product PMIC.

eval board
DC1592A-B

LTC3577EUFF-4 Demo Board | Highly Integrated Portable Navigation PMIC

Product Details

DC1592A-B: Demo Board for the LTC3577-3 and -4 Highly Integrated Portable Product PMIC.

DC1592A-A
LTC3577EUFF-3 Demo Board | Highly Integrated Portable Navigation PMIC
DC1592A-B
LTC3577EUFF-4 Demo Board | Highly Integrated Portable Navigation PMIC

Latest Discussions

No discussions on LTC3577-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed