LTC3567

PRODUCTION

High Efficiency USB Power Manager Plus 1A Buck-Boost Converter with I2C Control

Part Models
2
1ku List Price
Starting From $5.06

Part Details

Power Manager
  • High Efficiency Switching PowerPath Controller with Bat-Track Adaptive Output Control
  • Programmable USB or Wall Current Limit (100mA/500mA/1A)
  • Full Featured Li-Ion/Polymer Battery Charger
  • “Instant-On” Operation with a Discharged Battery
  • 1.5A Maximum Charge Current
  • Internal 180mΩ Ideal Diode Plus External Ideal Diode Controller Powers Load in Battery Mode
  • Low No-Load IQ When Powered from BAT (<30μA)
1A Buck-Boost DC/DC
  • High Efficiency (1A IOUT )
  • 2.25MHz Constant Frequency Operation
  • Low No-Load Quiescent Current (~13μA)
  • Zero Shutdown Current
  • I2C Control of All Functions
LTC3567
High Efficiency USB Power Manager Plus 1A Buck-Boost Converter with I2C Control
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2942 NOT RECOMMENDED FOR NEW DESIGNS Battery Gas Gauge with Temperature, Voltage Measurement
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Low Voltage Hot Swap Controllers 1
LTC4362-1
LTC4362-2
1.2A Overvoltage/Overcurrent Protector
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1140A

LTC3567EUF | High Efficiency USB Power Manager Plus 1A Buck-Boost Converter and I2C

Product Details

DC1140A: Demo Board for LTC3567 High Efficiency USB Power Manager Plus 1A Buck-Boost Converter with I2C Control

DC1140A
LTC3567EUF | High Efficiency USB Power Manager Plus 1A Buck-Boost Converter and I2C

Latest Discussions

Recently Viewed