LTC3562

PRODUCTION

I2C Quad Synchronous Step-Down DC/DC Regulator 2 x 600mA, 2 x 400mA

Part Details

  • Four Independent I2C Controllable Step-Down Regulators (2 x 600mA, 2 x 400mA)
  • Two I2C Programmable Feedback Voltage Regulators (R600A, R400A): VFB 425mV to 800mV
  • Two I2C Programmable Output Voltage Regulators (R600B, R400B): VOUT 600mV to 3.775V
  • Programmable Modes: Pulse Skip, LDO, Burst Mode®, Forced Burst Mode Operation
  • Quiescent Current <100uA (All Regulators Enabled in LDO Mode)
  • Fixed 2.25MHz Switching Frequency (Pulse Skip Mode)
  • Slew Limiting Reduces Switching Noise
  • Power-On Reset Output for Regulator R600A
  • Small, Thermally Enhanced, 20-Lead 3mm x 3mm QFN Package
LTC3562
I2C Quad Synchronous Step-Down DC/DC Regulator 2 x 600mA, 2 x 400mA
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Serial Bus Buffers, Extenders, and Accelerators 1
LTC4311 PRODUCTION Low Voltage I2C/SMBus Accelerator
Single-Supply Monitors 1
LTC2934 PRODUCTION Ultra-Low Power Adjustable Supervisor with Power-Fail Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1123A

LTC3562EUD Demo Board | Quad, I2C Programmed, 2.85V ≤ VIN ≤ 5.5V, VOUT1, 2 = 1.8V, Adjusted at 600mA; VOUT3, 4 = 1.5V, Adjustable at 400mA

Product Details

Demonstration circuit 1123 is a I2C-programmable Quad Synchronous Step-Down DC/DC Regulator featuring the LTC3562. The demo board operates with an input voltage range of 2.85V to 5.5V. The LTC3562 features two 600mA regulators and two 400mA regulators. Two regulators (Type A) are adjusted by programming their  feedback voltages between 425mV and 800mV in 25mV. The other two regulators are adjusted by programming the output voltage between 600mV and 3.775V in 25mV steps (Type B). All four regulators operate independently and can be put into pulse skip, LDO, Burst Mode operation or forced Burst Mode operation through I2C control.


 


DC1123A
LTC3562EUD Demo Board | Quad, I2C Programmed, 2.85V ≤ VIN ≤ 5.5V, VOUT1, 2 = 1.8V, Adjusted at 600mA; VOUT3, 4 = 1.5V, Adjustable at 400mA

Latest Discussions

No discussions on LTC3562 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed