LTC3558

PRODUCTION

Linear USB Battery Charger with Buck and Buck-Boost Regulators

Part Models
2
1ku List Price
Starting From $3.19

Part Details

  • Battery Charger
    • Standalone USB Charger
    • Up to 950mA Charge Current Programmable via Single Resistor
    • HPWR Input Selects 20% or 100% of Programmed Charge Current
    • NTC Input for Temperature Qualified Charging
    • Internal Timer Termination
    • Bad Battery Detection
  • Switching Regulators (Buck and Buck-Boost)
    • Up to 400mA Output Current per Regulator
    • 2.25MHz Constant-Frequency Operation
    • Power Saving Burst Mode® Operation
    • Low Profile, 20-Lead, 3mm × 3mm QFN Package
LTC3558
Linear USB Battery Charger with Buck and Buck-Boost Regulators
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC1276B

LTC3558EUD | Linear USB Battery Charger with Buck and Buck-Boost Regulators

Product Details

DC1276B: Demo Board for LTC3558 - Linear USB Battery Charger with Buck and Buck-Boost Regulators

DC1276B
LTC3558EUD | Linear USB Battery Charger with Buck and Buck-Boost Regulators

Latest Discussions

Recently Viewed