LTC3548

PRODUCTION

Dual Synchronous, 400mA/800mA, 2.25MHz Step-Down DC/DC Regulator

Part Details

  • High Efficiency: Up to 95%
  • Very Low Quiescent Current: Only 40μA
  • Low Output Ripple Burst Mode® Operation
  • 2.25MHz Constant Frequency Operation
  • High Switch Current: 0.7A and 1.2A
  • No Schottky Diodes Required
  • Low RDS(ON) Internal Switches: 0.35Ω
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Short-Circuit Protected
  • Low Dropout Operation: 100% Duty Cycle
  • Ultralow Shutdown Current: IQ < 1μA
  • Output Voltages from 5V down to 0.6V
  • Power-On Reset Output
  • Externally Synchronizable Oscillator
  • Small Thermally Enhanced MSOP and 3mm × 3mm DFN Packages
LTC3548
Dual Synchronous, 400mA/800mA, 2.25MHz Step-Down DC/DC Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC3548A PRODUCTION Dual Synchronous 400mA/800mA, 2.25MHz Step-Down DC/DC Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3548
  • LTC3548-1
  • LTC3548-2
  • LTC3548A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC822A

LTC3548EDD Demo Board | 2.5V ≤ VIN ≤ 5.5V, VOUT1 = 1.2V1.5V/1.8V @ 800mA, VOUT2 = 2.5V @ 400mA

Product Details

Demonstration circuit DC822 is a Dual Channel Synchronous, 2.25MHz Step-Down DC/DC Regulator featuring the LTC3548. The DC822 has an input voltage range of 2.5V to 5.5V. The jumper-selectable 1.2V/1.5V/1.8V output is capable of delivering up to 800mA of current. The 2.5V output is capable of delivering up to 400mA of output current.

DC822A
LTC3548EDD Demo Board | 2.5V ≤ VIN ≤ 5.5V, VOUT1 = 1.2V1.5V/1.8V @ 800mA, VOUT2 = 2.5V @ 400mA

Latest Discussions

No discussions on LTC3548 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed