LTC3544

PRODUCTION

Quad Synchronous Step-Down Regulator: 2.25MHz, 300mA, 200mA, 200mA, 100mA

Part Models
2
1ku List Price
Starting From $3.54

Part Details

  • High Efficiency: Up to 95%
  • Four Independent Regulators Provide Up to 300mA, 200mA, 200mA and 100mA Output Current
  • 2.25V to 5.5V Input Voltage Range
  • 2.25MHz Constant-Frequency Operation
  • No Schottky Diodes Required
  • Extremely Low Channel-to-Channel Transient Crosstalk
  • Low Ripple (20mVP-P) Burst Mode Operation:
    • IQ = 70µA (All Channels On)
  • 0.8V Reference Allows Low Output Voltages
  • Shutdown Mode Draws <1µA Supply Current
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Overtemperature Protected
  • Low Profile (3mm × 3mm) 16-Lead QFN Package
LTC3544
Quad Synchronous Step-Down Regulator: 2.25MHz, 300mA, 200mA, 200mA, 100mA
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Single-Supply Monitors 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1040A-A

LTC3544EUD Demo Board | Quad Synchronous Buck, 2.25V ≤ VIN ≤ 5.5V, IOUT = 100mA, 200mA(×2) and 300mA

Product Details

Demonstration circuit 1040 is a quad output regulator consisting of four constant-frequency step-down converters integrated into the LTC3544. DC1040 has an input voltage range of 2.25V to 5.5V, with regulators capable of delivering 100mA, 200mA, 200mA and 300mA of output current. The four regulators operate independently with individual RUN pins and enter pulse skipping mode at low loads to reduce output ripple. The "-A" version is for the LTC3544EUD (Burst Mode) and the "-B" version is for the LTC3544BEUD (Pulse Skipping Mode).

DC1040A-A
LTC3544EUD Demo Board | Quad Synchronous Buck, 2.25V ≤ VIN ≤ 5.5V, IOUT = 100mA, 200mA(×2) and 300mA

Latest Discussions

No discussions on LTC3544 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed