LTC3541-3

PRODUCTION

High Efficiency Buck + VLDO Regulator

Part Models
2
1ku List Price
Starting From $2.30

Part Details

  • High Efficiency 500mA Buck Plus 300mA VLDO Regulator
  • Auto Start-Up Powers VLDO/Linear Regulator Output Prior to Buck Output
  • Independent 500mA High Efficiency Buck (VIN: 2.7V to 5.5V)
  • 300mA VLDO Regulator with 30mA Standalone Mode
  • No External Schottky Diodes Required
  • Fixed Buck Output Voltage: 1.8V
  • VLDO Input Voltage Range (LVIN: 1.675V to 5.5V)
  • Fixed VLDO Output Voltage: 1.575V
  • Selectable Fixed Frequency, Pulse-Skip Operation or Burst Mode® Operation
  • Short-Circuit Protected
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Shutdown Current: <3μA
  • Constant Frequency Operation: 2.25MHz
  • Low Dropout Buck Operation: 100% Duty Cycle
  • Small, Thermally Enhanced, 10-Lead (3mm × 3mm) DFN Package
LTC3541-3
High Efficiency Buck + VLDO Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3541
  • LTC3541-1
  • LTC3541-2
  • LTC3541-3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3541-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed