LTC3524

RECOMMENDED FOR NEW DESIGNS

Adjustable TFT Bias Supply with WLED Driver

Part Details

  • Generates Three Adjustable, Low Noise Rails for Small/Medium TFT Displays
  • Drives Up to Ten White LEDs
  • LED Dimming and Open-Circuit Protection
  • Controlled Power-Up/Power-Down Sequencing
  • 1.5MHz Fixed Frequency, Low Noise Operation
  • VIN Range 2.5V to 6V, VOUT Range 3V to 6V
  • TFT Supply Efficiency Up to 90%
  • LED Supply Efficiency Up to 78%
  • Two independently Enabled LED Strings
  • 200 to 1 True Color PWM Dimming
  • Tiny External Solution
  • 24-Lead QFN Package (4mm × 4mm × 0.75mm)
LTC3524
Adjustable TFT Bias Supply with WLED Driver
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1121A

LTC3524EUF | Five Output Power Supply and LED Driver for Small to Medium TFT-LCDs

Product Details

DC1121A: Demo Board for LTC3524 - Adjustable TFT Bias Supply with WLED Driver


 


DC1121A
LTC3524EUF | Five Output Power Supply and LED Driver for Small to Medium TFT-LCDs

Latest Discussions

No discussions on LTC3524 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed