LTC3522

RECOMMENDED FOR NEW DESIGNS

Synchronous 400mA Buck-Boost and 200mA Buck Converters

Part Models
2
1ku List Price
Starting From $3.02

Part Details

  • Dual High Efficiency DC/DC Converters:
    • Buck-Boost (VOUT: 2.2V to 5.25V, IOUT: 400mA for VIN > 3V, VOUT = 3.3V)
    • Buck (VOUT: 0.6V to VIN, IOUT: 200mA)
  • 2.4V to 5.5V Input Voltage Range
  • Pin Selectable Burst Mode Operation
  • 25µA Total Quiescent Current for Both Converters in Burst Mode Operation
  • Independent Power Good Indicator Outputs
  • Integrated Soft-Start
  • Thermal and Overcurrent Protection
  • <1µA Quiescent Current in Shutdown
  • Small 0.75mm × 3mm × 3mm QFN Package
LTC3522
Synchronous 400mA Buck-Boost and 200mA Buck Converters
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Single-Supply Monitors 1
LTC2934 PRODUCTION Ultra-Low Power Adjustable Supervisor with Power-Fail Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3522
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1177A

LTC3522EUD Demo Board | Buck-Boost Plus Buck, 2.4V ≤ VIN ≤ 4.3V, VOUT1 = 3.3V @ 300mA, VOUT2 = 1.8V @ 200mA

Product Details

Demonstration circuit DC1177 is a micropower dual Buck-Boost/Buck synchronous converter based on the LTC3522 monolithic regulator. The DC1177 has an input voltage range of 2.4V to 4.2V and outputs 3.3V @ 300mA and 1.8V @ 200mA.

DC1177A
LTC3522EUD Demo Board | Buck-Boost Plus Buck, 2.4V ≤ VIN ≤ 4.3V, VOUT1 = 3.3V @ 300mA, VOUT2 = 1.8V @ 200mA

Latest Discussions

No discussions on LTC3522 yet. Have something to say?

Start a Discussion on EngineerZone®