LTC3520

RECOMMENDED FOR NEW DESIGNS

Synchronous 1A Buck-Boost and 600mA Buck Converters

Part Models
4
1ku List Price
Starting From $4.19

Part Details

  • Dual High Efficiency DC/DC Converters:
    • Buck-Boost (VOUT: 2.2V to 5.25V, IOUT = 1A at
      VOUT = 3.3V, VIN ≥ 3V)
    • Buck (VOUT: 0.8V to VIN, IOUT = 600mA)
  • 2.2V to 5.5V Input Voltage Range
  • Pin-Selectable Burst Mode® Operation
  • Uncommitted Gain Block for LDO Controller, Battery Good Indication or Sequencing
  • Programmable 100kHz to 2MHz Switching Frequency
  • 55μA Total Quiescent Current for Both Converters in Burst Mode Operation
  • Thermal and Overcurrent Protection
  • <1μA Quiescent Current in Shutdown
  • 24-Lead 4mm × 4mm QFN Package
LTC3520
Synchronous 1A Buck-Boost and 600mA Buck Converters
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Single-Supply Monitors 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3520
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1062A

LTC3520EUF| Buck-Boost with 400mA Buck, VIN = 2.2V to 5.5V, VOUT1 = 3.3V @ 1A (BB), VOUT2 = 1.8V @ 0.6A, VOUT3 (LDO Post Regulator) = 1.5V @ 200mA

Product Details

Demonstration circuit 1062 is a micropower synchronous buck-boost + buck converter based on the LTC3520. The DC1062 has an input voltage range of 2.2V to 5.5V and three output voltages: 3.3V @ up to 1A, 1.8V @ 600mA and 1.5V @ 200mA. The 1.5VOUT is an LDO regulator derived from either the 3.3VOUT or the 1.8VOUT.

DC1062A
LTC3520EUF| Buck-Boost with 400mA Buck, VIN = 2.2V to 5.5V, VOUT1 = 3.3V @ 1A (BB), VOUT2 = 1.8V @ 0.6A, VOUT3 (LDO Post Regulator) = 1.5V @ 200mA

Latest Discussions

No discussions on LTC3520 yet. Have something to say?

Start a Discussion on EngineerZone®